igusigus-icon-cart(0)

Clip bearing, maximum compensation of tolerances, EGFM-T J4V, igubal®

EGFM-10-T-J4V product image
igus-icon-lupe
EGFM-10-T-J4V technical drawing
igus-icon-lupe
1 of 2
EGFM-10-T-J4V product image
EGFM-10-T-J4V technical drawing
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J4V
  • Maintenance-free dry operation
  • Easy installation
  • Max. tolerance compensation ±0.2 mm

Consulting

I would be happy to answer your questions personally

Jonny Wright
Jonny Wright

igus-icon-phone07775 513682

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h

Shopping at igus®