igusigus-icon-cart(0)

igubal® variable double joint, KDGM, J4

KDGM-06-A-ER-J4 product image
igus-icon-lupe
KDGM-06-A-ER-J4 technical drawing
igus-icon-lupe
1 of 2
KDGM-06-A-ER-J4 product image
KDGM-06-A-ER-J4 technical drawing
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® J4
  • Ball diameters 6, 8, 10 and 12mm
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Item no.

Consulting

I would be happy to answer your questions personally

Jonny Wright
Jonny Wright

igus-icon-phone07775 513682

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h