Single axis electric linear drives

drylin® E electric linear axes and linear drives with motor

Electric linear axes are motorised linear drives that are used in pick-and-place applications or sensor adjustments. The drylin® E toothed belt or lead screw axes are based on proven tribology, i.e. all systems based on gliding self-lubricating linear units enable a life-long operation without external lubrication. The linear drives are available in 3 sizes 0630, 1040 and 1080.

 

Would you like more information about igus® single axes and drives drives or do you need an individual consultation? Our experts will be happy to get in touch with you.

Contact us now

Single axis options

Toothed belt axis size 0630

Toothed belt axis size 0630
  • Easy installation
  • Initiator assembly over T-slot for length of profile
  • Everything from a single source
Visit the shop

Toothed belt axis size 1040

Toothed belt axis size 1040
  • Proximity switch mounting by means of T slot along the entire length of the section
  • For radial loads up to 15 [kg]
Visit the shop

Toothed belt axis size 1080

Toothed belt axis size 1080
  • For radial loads up to 20 [kg]
  • For precision requirements up to approx. 0.1 [mm]
  • For speeds up to max. 2 [m/s]
Visit the shop

Lead screw axis size 0630

Lead screw axis size 0630
  • Ideal for camera adjustments
  • Easy installation
  • For speeds up to max. 0.3 [m/min]
Visit the shop

Lead screw axis size 1040

Lead screw axis size 1040
  • Base unit SAW-1040 Tr10x2
  • Max radial load 2000N
  • Max stroke length 500mm
Visit the shop

Lead screw axis size 1080

Lead screw axis size 1080
  • Ideal for format adjustments
  • For radial loads up to 50 [kg]
  • Max stroke length 500mm
Visit the shop

Custom single axis drives

igus® custom small or large single axis drives to fit your specific application needs

  • Drive: Toothed belt, lead screw
  • Electric linear axes from stock
  • Quick assembly
  • Defined stroke lengths
  • Base toothed belt axis ZLW, lead screw axis SAW
  • Accessories: Limit/reference switch, connecting cables, adapter/mounting plates
Request a custom single axis drive
expert

Need an electric motor?

Cost-effective and scalable motors for linear robots
Visit the shop

Shop motor control systems

View the range of drylin® motor control systems
Visit the shop

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH