Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

R2.1 e-tube - low priced chip protection

Cost-effective, strong e-tubes with 26, 40, 48 and 75mm inner height. Openable and removable lids along inner or outer radius, openable from both sides. Designed to provide a tight seal, with strong double stop-dogs for high fill weights and unsupported lengths.
The video shows how simple it is to assemble Series R2.75 e-chains®

Advantages of the R2.1 system:

  • Large inner height and therefore cost-effective
  • Cables are protected from swarf
  • Easy to fill, lids openable from both sides along the inner or outer radius
  • Low noise operation due to integrated brake
  • Separator notches integrated into the e-tube link and lid for side-mounted applications

Lids openable from both sides along the outer radius

R2.26

Inner height hi: 26 mm
Inner widths Bi:25 - 150 mm
Bend radii R:60 - 175 mm
Unsupported length: max. 2.00 m

R2.40

Inner height hi:40 mm
Inner widths Bi:50 - 200 mm
Bend radii R:80 - 250 mm
Unsupported length: max. 2.75 m

R2.48

Inner height hi:48 mm
Inner widths Bi: 50 - 250 mm
Bend radii R:100 - 250 mm
Unsupported length: max. 2.75 m

R2.75

Inner height hi:75 mm
Inner widths Bi:111 - 200 mm
Bend radii R:130 - 400 mm
Unsupported length: max. 3.00 m

Lids openable from both sides along the inner radius

R2i. 26

Inner height hi:26 mm
Inner widths Bi: 25 - 150 mm
Bend radii R: 60 - 175 mm
Unsupported length: max. 2.00 m

R2i. 40

Inner height hi:40 mm
Inner widths Bi: 50 - 200 mm
Bend radii R:80 - 250 mm
Unsupported length: max. 2.75 m

R2i. 48

Inner height hi:48 mm
Inner widths Bi: 50 - 250 mm
Bend radii R:100 - 250 mm
Unsupported length: max. 2.75 m

igumid HT material
e-tubes made from igumid HT material for hot swarf of up to +850 °C available upon request
ESD e-tubes
Electrically conductive ESD e-tubes available upon request
UL94-V0
UL94-V0 classifications upon request

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH