Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

ZLW-1080 wide and stable

The wide design enhances the expansive product range of toothed belt axes.

74 mm shaft distance

Reduced clearance at the point of attack

Good torque support

Low profile installation height of 45 mm

lubrication-free

Can be combined with stepper and DC motors

Motor flange, coupling, initiator available


Typical applications:Automation & handling, vending, packaging, medicine, structural axis for multi-axis positioning systems
Toothed belt axis 1080

Dimensions [mm]

Order number A AI H E2 E3 I R f It sg ha hc Iz I2 d2    
  -0,3     ±0,15 ±0.15   ±0,15   ±0,3           h9    
ZLW-1080-02-S-100-L (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
ZLW-1080-02-S-100-R (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
ZLW-1080-02-S-100-L/R (1) 107 100 45 94 87 204 74 1 52 M6 22 0 27 12 10 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

Order number E Lp dp T1 T2 d    
    ±0.2     ±0.25 ±0.25    
ZLW-1080-02-S-100-L (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
ZLW-1080-02-S-100-R (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
ZLW-1080-02-S-100-L/R (1) 94 40 6.4 36 26.5 M6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH