Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

E2 R100 - Two-piece e-tube - Chip protection - Swivel-on lid

Since igus introduced the first openable (two-part) e-tubes in the middle of the 1980s, the product range has been supplemented with many additional parts and improvements. Energy tubes can be used in areas where there are hot chips, dirt and dust produced by woodworking, steelworks, pulp production, textile manufacture, in agriculture, coal stations and many other unfavourable ambient conditions. Decide in favour of the cost-effective alternative R100 series for applications involving slow and medium speeds.
Order free E2 R100 sample now

Inner height 21 mm

ready for shipping in 24 hours Series R117

Inner height hi: 21mm
Inner widths Bi: 20 - 100mm
Bend radii R: 63 - 180mm
Pitch: 30.5mm

ready for shipping in 24 hours Series R118

Inner height hi: 21mm
Inner widths Bi: 20 - 100mm
Bend radii R: 63 - 180mm
Pitch: 30.5mm

Inner height 40 mm

ready for shipping in 24 hours Series R157

Inner height hi: 40mm
Inner widths Bi: 40 - 200mm
Bend radii R: 100 - 250mm
Pitch: 46mm

ready for shipping in 24 hours Series R158

Inner height hi: 40mm
Inner widths Bi: 40 - 200mm
Bend radii R: 100 - 250mm
Pitch: 46mm

Inner height 50 mm

ready for shipping in 24 hours Series R167

Inner height hi: 50mm
Inner widths Bi: 50 - 250mm
Bend radii R: 100 - 300mm
Pitch: 58.8mm

ready for shipping in 24 hours Series R168

Inner height hi: 50mm
Inner widths Bi: 50 - 250mm
Bend radii R: 100 - 300mm
Pitch: 58.8mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of the e-tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Chip protection, swivelable

Excellent protection against chips (even hot chips)

Rugged and tight

Snap-open alternately along inside or outside - Swivelable or removable lid, short installation time

Space-saving through good internal/external dimensions ratio

Modular interior separation options

Double stop dog system for longer service life and long, unsupported lengths

Universal KMA mounting brackets with potential for "all-round" fastening

Typical industrial sectors and applications

Machine tools

Timber Processing Machines

General mechanical engineering etc

In all areas exposed to dirt and chips


iF Design award
iF Design Award for series R117/R118 and series R68
ESD classification
ESD classification: electrically conductive ESD versions upon request
UL94-V2 classification
UL94-V0 classifications upon request
igumid HT material
e-tubes made of igumid HT: hot chips (up to 850°C) cannot burn into them Available as custom design upon request.

ready for shipping in 24 hours

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH