Dirt-resistant and tough
Easy assembly
Lightweight and quiet operation
Great variety of rails
Low installation dimensions between 6-12mm
Lightweight
Rails in silver or black anodised
Four rail widths from 17mm to 80mm
Fast alternative to ball guides
Identical connector and hole dimensions
Automatic clearance adjustment
High static load capacity
Adjustable bearing clearance
Compatible with standard ball bearings
Replaceable liners
Extremely wear-resistant
Robust and resistant to dirt
For torque-resistant linear movement
Space-saving and lightweight
Infinitely adjustable bearing clearance
Robust and lubrication-free
Any stroke length up to 600mm
Can also be used in hygienic environments
Solid and lightweight
Lubrication-free and quiet
Monday to Friday from 8am - 8pm.
24h