Pillow block bearings

igubal® pillow block bearings are up to 40% more cost-effective and up to 80% lighter than comparable metal solutions. Their operation is also more economical, because they are lubrication-free and therefore maintenance-free. igubal® pillow block bearings have a high level of durability and stiffness – even when they are exposed to demanding ambient conditions over years. They are resistant to media, corrosion-free and function properly even in liquids and media. Even UV radiation from the sun, nuclear radiation and temperatures between -30 and +80°C do not have any negative impact on their running properties and their wear resistance. The pillow block bearings are additionally resistant to dust and dirt. The pillow blocks are available for shaft diameters from 5 to 50mm (tolerance: h6 to h9). The spherical balls provide automatic angle compensation. This enables the bearings to automatically equal out alignment errors and edge loads, misalignments and deflections of the shaft. In contrast to bearings made of metal, they are also able to absorb and dampen high-frequency vibrations.
 

Benefits

  • Maintenance-free dry operation
  • High rigidity
  • Durable in varying loads
  • Compensation of misalignment
  • Compensation of edge loads
  • Corrosion-resistant
  • Resistant to chemicals
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight
  • High radial loads
  • Media-resistant
  • Space-saving
  • Easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free
Contact the expert!
pillow block bearings

igubal® pillow block bearing options

KSTM pillow block bearing

KSTM pillow block bearings
  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • Very high durability in varying loads
Visit the shop

ESTM pillow block bearing

ESTM pillow block bearing
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • High radial loads
Visit the shop

ESTM-SL, slim line pillow block

KSTM-SL
  • Extremely lightweight
  • Extremely space-saving
  • With M3 thread or hole for self-tapping screws
  • Spherical ball material: iglidur® J
Visit the shop

ESTM-FC, FDA compliant pillow block bearing

ESTM FC pillow block
  • Housing material: igumid FC180
  • Material of spherical ball: iglidur® FC
  • Made of FDA-compliant materials
  • detectable 
Visit the shop

Pillow blocks made from sheet metal, PP204

JEM pillow block bearing
  • PP204 up to PP208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
Visit the shop

ESQM, Split pillow block for sqaure profiles

square profile pillow block
  • Profile 100, 110, 120 or 140mm
  • Split version of housing and spherical balls
  • Easy assembly and disassembly
  • High loads
Visit the shop

Application areas

igubal® pillow block bearings ideally compensate for shaft misalignments, tilts and bends through their spherical adjustability. The main areas of use are therefore applications in which such effects cannot be prevented.

Tolerances

Maintenance-free igubal® pillow block bearings are designed with an inner diameter tolerance according to E10. The shaft tolerance should be between h6 and h9. The bearing clearance compensates for bearing expansion due to warming.

Assembly

igubal® pillow block bearings are designed for mounting with two screws. No exact bearing housing alignment is necessary, since the spherical bearing automatically compensates for alignment errors.

Product range

igubal® pillow block bearings are available in the K and E dimensional series for shaft diameters from 5 to 50mm. The K dimensional series is available in imperial dimensions. Contact us to request other dimensions.

Shop!

I am familiar with igus® products and would like to see the selection of pillow block bearings in the online shop or immediately place an order.
Visit the shop

Information

I need more information on variants of pillow block bearings or would like to know what the advantages of pillow block bearings from igus® are.
Send an enquiry

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH