The selection of the country/region page can influence various factors such as price, shipping options and product availability.When switching pages, we will try to match the items in your shopping cart with those available for your country.Please check your shopping cart after switching, thank you!
The DryLin® linear axis ZLW can be fastened in different ways (clamping elements and slot nuts included in delivery):
The installation position of the axis is optional. Overhead installation is the best option against dirt accumulation.
1. Clamping elements
Clamping elements offer an easy fastening potential of the axis, among other things, on aluminum profiles, order number 75.40.
2. Slot nuts
Slot nuts enable the installation in 3 sides (1040: left, right, below) or 2 sides (0630: left, right) as well as the affixing of sensors and proximity switches for the positioning.
3. Screw connection
Frontal screw connection: Threaded holes for individually insertable screws are located at the extreme shaft end supports.
Directions for installation:
The mechanical extreme position should not be used as mechanical stop under any circumstances. A minimum spacing that is equal to a rotation of the drive shaft should be provided on both sides. The safety distance provided at both sides of the carriage can be reduced provided that it is ensured that the housings of the drive and deflection units do not collide with the mechanical parts. The igus® staff would be glad to provide you with more information on the fastening and connecting of the toothed belt axis: Tel. 0 22 03/9649-0
Motor flange
The motor flange can be fastened on the extreme shaft end support with four screws. Different types of motor flanges are available.
The selected article has been added to your shopping cart. From here you can initiate enquiries or orders.
Please note that it is only possible to order on http://igus.ie with a valid Irish VAT ID. If you do not have this, please change the order to an inquiry and we will provide a quotation.