Material | PA V0 according to UL 94 |
Moulded seal | NBR |
Protection class | IP 68 – 10 bar / IP 69K within the specified clamping range with optional O-Ring |
Continuous operating temperature | -40 °C – 100 °C |
Colour | grey RAL 7035 |
Order no. | Part No. grey | AG | BRG | h | Packaging unit | ||||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | Piece |
Material | SB / PA |
Continuous operating temperature | -20 °C – 40 °C (SB) -40 °C – 100 °C (PA) |
Colour | grey RAL 7035 |
Order no. | Part No. grey | IG | h | Packaging unit | |||
---|---|---|---|---|---|---|---|
[mm] | [mm] | Piece |
Monday to Friday from 8am - 8pm.
24h