Material* | Brass, nickel-plated |
Clamping insert | Metal coated PA |
Moulded seal | NBR |
O-ring | NBR |
Protection class | IP 68 – 10bar / IP 69K in the given clamping area |
Continuous operating temperature | -40 °C – 100 °C |
Order no. | Part No. grey | AG | BRG | h | Packaging unit | Unit Cost | |||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | Piece | Packaging unit |
Material | Brass, nickel-plated |
Order no. | Part No. grey | IG | h | S | Packaging unit | Unit Cost | ||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | Piece | Packaging unit |
Monday to Friday from 8am - 8pm.
24h