Fast and simple fastening by means of clamping rails
2Single-part steel trough with 2 m standard length
3Abrasion-resistant: gliding bar for center-mounted feed
4Guide trough segments are connected with clips, avoiding misalignment
5Clever: 2 version retainer with integrated strain relief
Save up to 80% installation time compared to standard trough systems
Fits into nearly any standard crane girder
2 versions of brackets with integrated strain relief for assembly of static cables on the crane girder ± 5mm vertical tolerance of the brackets
For the standard trough length of 2.0m - with or without glide bar
Suitable for any side-mounted application - not only on cranes
Easy to install due to hole patterns on e-chain® brackets
Standard material: galvanised steel. Also available in stainless steel. Material 1.4301 (AISI 304) or black powder coated
Conductivity according to DIN EN 61537: as standard with special connector
Long-term tested to withstand vibration and tough environments
Standard length: 2000 mm
Standard material: Galvanized steel
Each element has one opening for cable feed
Version with installed glide bars is also available
Different part number according to size - please see details in the table below
Width [mm]: |
|
Part number | For e-chains®: | with or without | Inner width trough | A | B | |||
---|---|---|---|---|---|---|---|---|
Glide bar | BRi [mm] | [mm] | [mm] | |||||
GF91.30.025.2000 | 1500.025.RRR.0 | without glide bar | 42.5 | 61 | 81 | 118.68 EUR | ||
GF91.30.050.2000 | 1500.050.RRR.0 | without glide bar | 67.5 | 61 | 106 | 120.62 EUR | ||
GF92.30.03.2000 | E2.26.038.RRR.0 | 2500.03.RRR.0 | without glide bar | 58 | 75 | 97 | 131.41 EUR | ||
GF92.30.05.2000 | E2.26.057.RRR.0 | 2500.05.RRR.0 | without glide bar | 77 | 75 | 115.5 | 135.84 EUR | ||
GF92.30.07.2000 | E2.26.077.RRR.0 | 2500.07.RRR.0 | without glide bar | 97 | 75 | 135.5 | 136.75 EUR | ||
GF92.30.09.2000 | 2500.09.RRR.0 | without glide bar | 109 | 75 | 148 | 134.03 EUR | ||
GF92.30.10.2000 | 2500.10.RRR.0 | without glide bar | 123 | 75 | 161.5 | 137.72 EUR | ||
GF95.30.05.2000 | E2.38.050.RRR.0 | 2700.05.RRR.0 | without glide bar | 70 | 105 | 108.5 | 137.72 EUR | ||
GF95.30.07.2000 | E2.38.075.RRR.0 | 2700.07.RRR.0 | without glide bar | 95 | 105 | 133.5 | 145.34 EUR | ||
GF95.30.10.2000 | E2.38.100.RRR.0 | 2700.10.RRR.0 | without glide bar | 120 | 105 | 158.5 | 145.85 EUR | ||
GF91.31.025.2000 | 1500.025.RRR.0 | with glide bar | 42.5 | 61 | 81 | 192.13 EUR | ||
GF91.31.050.2000 | 1500.050.RRR.0 | with glide bar | 67.5 | 61 | 106 | 194.02 EUR | ||
GF92.31.03.2000 | E2.26.038.RRR.0 | 2500.03.RRR.0 | with glide bar | 58 | 75 | 97 | 237.23 EUR | ||
GF92.31.05.2000 | E2.26.057.RRR.0 | 2500.05.RRR.0 | with glide bar | 77 | 75 | 115.5 | 193.43 EUR | ||
GF92.31.07.2000 | E2.26.077.RRR.0 | 2500.07.RRR.0 | with glide bar | 97 | 75 | 135.5 | 210.25 EUR | ||
GF92.31.09.2000 | 2500.09.RRR.0 | with glide bar | 109 | 75 | 148 | 239.94 EUR | ||
GF92.31.10.2000 | 2500.10.RRR.0 | with glide bar | 123 | 75 | 161.5 | 211.20 EUR | ||
GF95.31.05.2000 | E2.38.050.RRR.0 | 2700.05.RRR.0 | with glide bar | 70 | 105 | 108.5 | 211.20 EUR | ||
GF95.31.07.2000 | E2.38.075.RRR.0 | 2700.07.RRR.0 | with glide bar | 95 | 105 | 133.5 | 218.77 EUR | ||
GF95.31.10.2000 | E2.38.100.RRR.0 | 2700.10.RRR.0 | with glide bar | 120 | 105 | 158.5 | 219.26 EUR |
Delivery including clamping block and screw
Clamping block, incl. conductivity - available as per DIN EN 61537: Standard
Few fastening options for permanently laid cables, therefore more space-saving than the long version
Standard support interval: 1 bracket per meter
Article number | |||
---|---|---|---|
GF9.2.12 | guidefast, short version support – standard clamping block | 24.85 EUR | |
GF9.2.12.CD | guidefast, short version support - clamping block with conductivity | 118.94 EUR |
Delivery including clamping block and screw
Clamping block, incl. conductivity - available as per DIN EN 61537: Standard
Lots of extra fastening options for permanently laid cables
Standard support interval: 1 bracket per meter
Article number | |||
---|---|---|---|
GF9.2.11 | guidefast, long version support – standard clamping block | 26.83 EUR | |
GF9.2.11.CD | guidefast, long version support - clamping block with conductivity | Upon request |
Delivers an uninterrupted connection of two trough pieces
Installed with a rubber mallet
By ordering the guidefast trough >1000 mm a connector is included.
Article number | ||
---|---|---|
908.467 | 0.48 EUR |
Monday to Friday from 8am - 8pm.
24h