SHT-12-ZB-AWM-10x12

Zero-backlash threaded nut in linear axis

The approved SHT linear module is now supplemented by an additional component, the self-adjusting zero-backlash threaded nut. For movements that require repeat accuracy and those which are implemented using steep thread 10x12 and 10x50, the ZB provides for a minimal life-long backlash.

Lubricant- and maintenance-free

High precision independent of load

Self-adjusting

Quiet

Resistant to corrosion


Application areas:Lab and medical technology, general mechanical engineering

Dimensions [mm]

Ordering number Stroke length steel shaft
additional weight
Max. stat. load capacity A Al H E1 E2 E3    
    [kg] (per 100 mm)[kg] axial[N] radial[N] -0,3 -0,3   +0,15 +0,15 +0,15    
Delivery time on request SHT-08-ZB-AWM-6.35X12.7 (1) 300 0 100 400 65 65 23 52 55 55 Upon request Add to shopping cart
ready for shipping in 3 working days SHT-08-ZB-AWM-6X2P1 (1) 300 0 100 400 65 65 23 52 55 55 Upon request Add to shopping cart
Delivery time on request SHT-12-ZB-10X12 (1) 500 0.8 0.2 150 600 85 34 70 73 73 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Ordering number I R f lt tk
±0,1
ts tg kt
±0,1
s sk sg kq d T l2 d2 ha
Delivery time on request SHT-08-ZB-AWM-6.35X12.7 (1) 96 32 1.5 15.5 10 5.5 M6 7 4.2 8 M5 4.6 8 6,35x12,7 17 6,35 13
ready for shipping in 3 working days SHT-08-ZB-AWM-6X2P1 (1) 96 32 1.5 15.5 10 5.5 M6 7 4.2 8 M5 4.6 8 TR6x2 17 TR6x2 13
Delivery time on request SHT-12-ZB-10X12 (1) 2 11 6.6 M8 6.4 6.3 10 M6 6 12 17 10x12
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end


ready for shipping in 3 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH