Wear problems are solved quickly and cost-effectively with a large selection of plastic rod products from igus®. They are long-lasting and their shape can be adapted individually. Plastic rod products made of iglidur® material do not need any additional lubrication and are maintenance-free. They have been specially developed for dynamic applications, have low coefficients of friction and are very hard-wearing. This substantially lengthens the service life of your application. iglidur® plastic rod products are available as round rods, tubes or plates of different lengths. Upon request, they can be machined if special shapes are needed. Depending on the application, different iglidur® materials with specific properties can be selected. For example, there are iglidur® plastic plastic rod products that withstand temperatures up to +250 °C or have been certified for food and drinking-water applications.
Monday to Friday from 8am - 8pm.
24h