Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Crossbar and interior separation for the E6.1 6 and E6 series

New crossbar

More stable and even more abrasion-resistant for greater cleanroom suitability

A new tribo-material makes it possible: the crossbars consisting of two injection-moulded components reduce the abrasion of the E6 and E6.1 cleanroom chains even more.
This question came from a big customer in the semiconductor industry: can the abrasion of the E6 cleanroom chain be reduced even more? The answer: yes - with a new guide bar optimised for less abrasion And with a clever "division of labour" between the inner and outer materials.
Tech up

Tech up

  • Newly developed, cleanroom compatible tribo-plastic
  • igulen CR1 significantly reduces abrasion of the cables
  • Easy to assemble and to retrofit
  • Ease of assembly
Cost down

Cost down

  • Longer service life of the cables due to reduced jacket abrasion
  • Quick to retrofit, an upgrade for higher cleanroom suitability
  • Reduced maintenance effort
Proof

Proof

  • igus igulen CR1 material produces 89% less abrasion
    than the igus standard material
*Measured and averaged in use with five different friction partners:
1) CF340.250.01 2) CF270.UL.350.01.D 3) CF886.350.01 4) CAPE.A.10.0 5) CAPU.A10.0
Sustainability

Sustainability

  • Uses less resource due to long service life
  • Have your energy chain recycled at the end of its life cycle with the igus Chainge recycling program . Irrespective of the manufacturer. You will receive a voucher for: chainge recycling program

Product range:

Part No.Suitable forWidth 
2105.BBB.CR1Crossbar suitable for the E6.29/E61.29/E6.35/E61.35 ranges030 - 140 mm Submit an enquiry now
225.BBB.CR1Crossbar suitable for the E6.40/E61.40/E6.52/E61.52 ranges040 - 300 mm Submit an enquiry now
Delivery times

Available upon request

Interior separation for the E6 series

New interior separation

Reduce abrasion further

A new cleanroom material is used for the new interior separation system of the E6 cleanroom chain. Sometimes, it is the details that bring about crucial improvements. A new interior separation system increases the abrasion-resistance of the E6 and E6.1 cleanroom energy chains even more

Product range:

Part No.Suitable forWidth BBB 
E6.29.1.CR1Separator suitable for the E6.29/E61.29 ranges Submit an enquiry now
E6.35.1.CR1Separator suitable for the E6.29/E61.35 ranges Submit an enquiry now
E6.40.1.CR1Separator suitable for the E6.29/E61.40 ranges Submit an enquiry now
E6.52.1.CR1Separator suitable for the E6.29/E61.52 ranges Submit an enquiry now
2300.BBB. CR1Shelf suitable for all E6.20-52 ranges030 - 300 mm Submit an enquiry now


Suitable products

E6 series

E6 series Six-section energy chains. Robust, quiet, low vibration, suitable for cleanrooms and in acc. with ISO Class 1.

E6.1 series

E6.1 series The new generation of quietly operating energy chains suitable for cleanrooms Extremely free of vibrations, weight saving of approx. 30% compared to E6 system and ISO Class 1.

NEW: C6 series

C6 series Optimised design without any measurable abrasion For ISO Cleanroom Class 1 applications.  High degree of stability and quietness of operation due to sprayed-on dampening profile.

More information
 

Energy chains for cleanrooms

Other energy chains

Further abrasion-resistant energy chains for cleanroom applications according to Class 1 in acc. with EN ISO 14644.
Cleanroom

Further cleanroom products

Discover further valuable information on cleanrooms and find out about further cleanroom products.
Cleanroom test laboratory

Cleanroom test laboratory

Company's own cleanroom laboratory according to IPA certification in the igus technical centre. Cleanroom compatibility of chain applications can be quickly tested according to your requirements.


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH