Series | Internal height | Inner width | Outer width | Outer height | Bending radii | ||
---|---|---|---|---|---|---|---|
hi | Bi | Ba | ha | R | |||
[mm] | [mm] | [mm] | [mm] | [mm] | |||
rol e-chain® - e-chain® with crossbars every link | |||||||
2828R | 32 | 50-400 | 73-423 | 54 | 125-300 | Anfragen | |
2700R | 35 | 50-175 | 66-194 | 50 | 150 | Anfragen | |
3500R | 45 | 50-250 | 70-270 | 64 | 200 | Anfragen | |
3838R | 42 | 50-400 | 77-427 | 64 | 150-350 | Anfragen | |
4040R | 56 | 50-600 | 86-636 | 84 | 200-400 | Anfragen | |
5050R | 80 | 50-600 | 100-650 | 108 | 250-500 | Anfragen | |
rol e-chain® - e-tube, closed | |||||||
R7728R | 32 | 50-300 | 73-323 | 54 | 150-300 | Anfragen | |
R7838R | 42 | 50-300 | 77-327 | 64 | 200-350 | Anfragen | |
R8840R | 56 | 75-462 | 111-499 | 84 | 300-400 | Anfragen | |
R9850R | 80 | 75-462 | 125-513 | 108 | 300-1000 | Anfragen |
Monday to Friday from 8am - 8pm.
24h