Solid design
Three different installation sizes
Various materials for shaft and spindle
Maintenance-free and corrosion-resistant
Temperature-resistant up to +80 °C
TR10x2, TR18x4 or TR24x5
L max.: |
|
Select the installation size of the spindle linear system.
Order no. | Max. stroke length | Weight [kg] | Additional weight per 100 mm [kg] | Max. static carrying capacity | Individual price for base stroke 100 mm | ||
---|---|---|---|---|---|---|---|
axial [N] | Radial [N] | ||||||
SHT-08-AWM | 300 | 0 | 0 | 100 | 400 | Upon request | |
SHT-08-EWM | 300 | 0 | 0 | 100 | 400 | Upon request | |
SHT-12-AWM | 750 | 1.1 | 0.1 | 700 | 2800 | 287.81 EUR | |
SHT-20-AWM | 1000 | 3.2 | 0.3 | 1600 | 6400 | 451.54 EUR | |
SHT-30-AWM | 1250 | 8.6 | 0.6 | 2500 | 10000 | 764.69 EUR | |
SHT-12-SWM | 750 | 1.3 | 0.2 | 700 | 2800 | 287.81 EUR | |
SHT-20-SWM | 1000 | 3.9 | 0.6 | 1600 | 6400 | 451.54 EUR | |
SHT-30-SWM | 1250 | 10.9 | 1.4 | 2500 | 10000 | 764.69 EUR | |
SHT-12-EWM | 750 | 1.3 | 0.2 | 700 | 2800 | 287.81 EUR | |
SHT-20-EWM | 1000 | 3.9 | 0.6 | 1600 | 6400 | 451.54 EUR | |
SHT-30-EWM | 1250 | 10.9 | 1.4 | 2500 | 10000 | 764.69 EUR |
Order no. | A -0,3 | Al -0,3 | H | E1 ±0,15 | E2 ±0,15 | E3 ±0,15 | l | R | f | lt ±0,1 | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-08-AWM | 65 | 65 | 23 | 52 | 55 | 55 | 96 | 32 | 1.5 | 15.5 | 10 | 5.5 |
SHT-08-EWM | 65 | 65 | 23 | 52 | 55 | 55 | 96 | 32 | 1.5 | 15.5 | 10 | 5.5 |
SHT-12-AWM | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-AWM | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-AWM | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
SHT-12-SWM | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-SWM | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-SWM | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
SHT-12-EWM | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-EWM | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-EWM | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
Order no. | tg | kt ±0,1 | s | sk | sg | kq | d | T | l2 | d2* standard | ha |
---|---|---|---|---|---|---|---|---|---|---|---|
SHT-08-AWM | M6 | 7 | 4.2 | 8 | M5 | 4.6 | 8 | TR6x2 | 17 | TR6x2 | 13 |
SHT-08-EWM | M6 | 7 | 4.2 | 8 | M5 | 4.6 | 8 | TR6x2 | 17 | TR6x2 | 13 |
SHT-12-AWM | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | 17 | TR10x2 | 18 | |
SHT-20-AWM | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | 26 | 12 h9 | 23 | |
SHT-30-AWM | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | 38 | 14 h9 | 36 | |
SHT-12-SWM | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | 17 | TR10x2 | 18 | |
SHT-20-SWM | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | 26 | 12 h9 | 23 | |
SHT-30-SWM | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | 38 | 14 h9 | 36 | |
SHT-12-EWM | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | 17 | TR10x2 | 18 | |
SHT-20-EWM | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | 26 | 12 h9 | 23 | |
SHT-30-EWM | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | 38 | 14 h9 | 36 |
* TR10x2 without machined spindle end