Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
Precise & powerful z-axis

Precise & powerful z-axis

The demands on the z-axis in automation are constantly growing. Precision and lightweight construction are key requirements for efficient pick & place applications. The new GRR with rack and pinion drive is geared precisely to this. Transparent, lightweight construction due to plastic and aluminium. Precision through the use of the new drylin® RW360CM linear plain bearings for more system rigidity. Configurable stroke length up to 1,000mm, load capacity up to 100N.
Request here

Tech up with igus news

Tech up

  • drylin® R linear plain bearing RW360CM for low clearance at the operating point
  • Very light due to hard-anodised aluminium hollow tubes
  • High support due to 120mm shaft distance
  • High dynamics due to rack and pinion drive
  • For loads up to 10kg
  • Robust z-axis for linear robots
Cost down with igus news

Cost down

  • Ready-to-install system solution including motor and control system
  • Pick & place of loads up to 10kg
  • Lightweight design
  • In desired stroke length
evidence from igus news

Proof

  • GRR-20120 tested in the laboratory:
  • Fill weight 5kg; Speed 0.65m/s:
    Acceleration; 4m/s²; Cycles: 444,754
recycling with igus news

Sustainability

  • Lightweight construction based on components made of plastic and aluminium and for efficient operation
  • 100% lubrication and maintenance-free operation
  • 100% clean and hygienic

Ask our experts

igus expert Michael Hornung The igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

Shopping icon drylin E Discover a variety of products and solutions for your problems in our online shop.
Go to the other products


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH