Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Test setup: CFBUS bus cable

Test number:5006a
Cable type:Data cable CFBUS.052 (Ethernet cable)
Cable type:Bus cables
Bend radius:100mm (factor 9.8 x d)
Service life:41 million strokes

cfbus application

This test assessed the expected service life of the CFBUS.052 in an e-chain with a 100mm radius.

The aim of the test was to determine the service life of the chainflex bus cable in a radius of 100mm with a travel of up to seven metres. This Ethernet cable is required to ensure reliable data transmission over the longest possible service life despite constant movement.
The demand for quality in combination with a small bend radius is particularly prevalent in industrial machines and applications that have to process a large amount of data. In addition, small installation spaces are often a major challenge for the durability of the cables.

The cable's service life was tested in our laboratory. The cable was installed in an energy chain with a radius of 100mm and a strain relief on both ends of the e-chain. Continuous movement simulated the stress in the machine so that an exact evaluation can be given for use in the real world.

You can download the full test report here. You can see all the details there
 


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH