Wear-resistant 3D print materials

3D print materials for maximum service life in moving applications

Wearing parts with considerably improved wear resistance compared to standard 3D print materials are made with special filaments and SLS powder from igus®. Further benefits at a glance:
 

Adegree of wear resistance similar to classic injection moulding parts made of iglidur®

More than 30 years experience in the development of high-performance plastics for moving applications

Tested in the company's own laboratory

3D printing service - simple, fast & with full cost transparency, from 24 hours

 

Sensationally strong in the test compared to machined and injection-moulded parts

Up to 50x higher abrasion resistance

Test parameters
Wear test, swivelling

Surface pressure: 1 MPa

Surface speed: 0.01 m/s

Pivoting angle: 60°

Duration: 4 weeks

Shaft materials: Cf53 and 304 SS


Test result:
The pivot test shows that the abrasion resistance of the iglidur® filament is up to 50 times higher than the standard 3D print materials (e.g. ABS).

Graph

Y = Wear rate [μm/km]
A= ABS printed B= iglidur® I180 printed C= iglidur® I170 printed D= iglidur® J260 printed E= iglidur® J260 injection-moulded

 

Online shop

Ready for delivery from 24 h.
Special filaments  
Special filaments: up to 50 times more abrasion resistant than standard materials

Excellent wear behaviour

Tested service life

Low coefficients of friction

For prototypes or small batch series

SLS plastic  
SLS plastic: three times more abrasion-resistant than standard materials

Wear-resistant and low coefficients of friction

Good mechanical properties

Detail accuracy with exact surfaces

Can be processed in a similar way to commercially available SLS materials.

More information on 3D print materials

New products 2017  

News 2017

Tribo filaments for 3D printing

3D printing service  

3D printing service

Simply, fast & and with full cost transparency - Allow us to print your 3D printed parts.

Test laboratory  

Tested!

3D print filament impresses during tests with injection moulding quality

Injection moulding tools from the 3D printer  

3D-printed injection moulding tools

Cost-effective and custom-made components with 3D-printed injection moulding tools.

Selected application examples

Racing car  

Use in car racing

When compared to a conventional solution, 3D printing was found to involve less work and to produce a part that weighed less.

Custom-made bearing  

Special bearing

Thanks to the 3D print solution, the high igus® quality was maintained even for a special design.

Consultation

I would be happy to answer your questions personally
Tom Krause  

Tom Krause
+49 2203 9649 8253

igus® (UK) Ltd.
51A Caswell Road
Brackmills
Northampton
NN4 7PW
Tel: +44(0)1604 677240
Fax: +44(0)1604 677242
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Terms and Conditions Imprint General Information Data Privacy Protection Declaration