Maintenance-free, dry operation
Low noise
Insensitive to dirt and dust
Resistant to corrosion
Trapezoidal thread and high helix thread
High efficiency
Anti-backlash function available
FDA certification available
iglidur® material | surface pressure |
---|---|
iglidur® J | 4 MPa |
iglidur® W300 | 5 MPa |
iglidur® A180 | 3,5 MPa |
iglidur® J350 | 2 MPa |
iglidur® material | rotating long-term |
---|---|
iglidur® J | 1,5 |
iglidur® W300 | 1,0 |
iglidur® A180 | 0,8 |
iglidur® J350 | 1,3 |
Duty cycle ED | pv-valuemax.[MPaxm/s] |
---|---|
100 % | 0,08 |
50 % | 0,2 |
10 % | 0,4 |
Faxial | Axial force |
Pper | Max. permitted surface pressure 5 N/mm2 |
preal | Actually occurring surface pressure for selected installation size |
Ae real | Percentage of surface contact area of the selected trapezoidal leadscrew nut |
P | Lead |
d1 | Pitch diameter |
Mta | Drive torque [Nm] when converting a rotating motion into a linear motion |
Mte | Drive torque [Nm] when converting a linear motion into a rotating motion |
v | Sliding speed [m/s] |
s | Feed [m/s] |
n | Number of revolutions [min-1] |
η | Efficiency |