3D-printed bevel gear drive for medicine dispensers
Customer application with wear-resistant 3D printing: component for the bevel gear of a medicine dispenser produced quickly and cost-effectively with laser sintering
Due to the changeover from aluminium to 3D printing with iglidur polymers for the production of grippers, Carecos Kosmetik GmbH was able to reduce costs by up to 85% and manufacturing time by up to 70%.
3D printed gears for a blood-testing device used to predict heart attacks
To increase the measurement accuracy, two gearboxes with the lubrication-free 3D-printed gears made of iglidur i3 were used. You can find more information here.
igus bearing technology in an automated blister centre. Automated medicine handling for chemist shops/pharmacies: with over 7,500 systems installed worldwide, Rowa Systems from Becton Dickinson is a clear leader in this market segment.
This simple and cost-effective handling unit for laboratories moves sample plates from A to B and consists only of a wire and an iglidur plain bearing.