Change Language :

The installation size 30 generates over a factor of 2 higher 
output torques than installation size 20.
flexible design of drive and output is possible.
Technical data
| Part No.: RL-A10.3100 | Transmission | Weight [g] | Self-locking | 
|---|---|---|---|
| 4:1 | 450 | - | |
| 8:1 | 450 | - | |
| 32:1 | 450 | - | |
| 64:1 | 450 | yes | 





Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h