Linear housing for W profile rails

drylin® W housing options

Round or square linear housing

linear housing
  • Suitable for round or square drylin® W profile rails
  • For variable distances and systems at right angles

Manual bearing alignment

adjustable housing
  • "Turn-to-fit" function
  • Suitable for all round drylin® W profile rails
  • Different liner materials available.

Pillow block with spring preload

Pillow block with spring preload
  • Configurable with different spring strengths
  • Precise positioning, rattle-free and quiet
  • With pre-load

Linear block with manual clamp

housing with manual clamp
  • Fast positioning
  • For manually adjustable clearance

Tandem linear housing

tandem housing
  • For twice the guide length
  • Quick and easy assembly without alignment

Linear roller bearings/hybrid bearings

  • Low displacement forces
  • Click here for more on roller bearings

Linear housing with exchangeable bearing

Linear housing for easy bearing exchange
  • Easy maintenance directly on the rail
  • For round single, double and high-profile rails
  • Including suitable tools for the bearing exchange

Application examples

banner aigro

AIGRIO UP

Velolift

MAX Velolift

Fiedler

Municipal vehicle

banner

SLIDE

Frequently asked questions about drylin® W housings

Contact us

Contact details

Opening hours