Linear shafts drylin® R

linear shaft
  • Hard-anodised aluminium shafts for optimum running performance
  • VA stainless-steel shafts for high corrosion resistance
  • Hardened steel and stainless steel shafts
  • Metal-free carbon shafts
  • Linear shafts with or without support

Why choose drylin R shaft guides?

turnscrew icon

One to one replacement very easy

fda icon

FDA compliance with stainless steel

precision icon

High precision

load capacity icon

Tough and flexible

Quiet operation

Quiet operation

resistant to dirt icon

Dirt resistant

Shop precision linear shafts in many versions

Linear shafts

Linear shafts drylin® R for linear applications
  • Hard anodised aluminium
  • Also made of steel, hard chrome stainless steel
  • 6-60mm outer diameter

Supported linear shafts

Supported linear shafts drylin® R
  • Aluminium, hard anodised
  • Also made of steel or stainless steel
  • Supported or partly supported

Stainless-steel linear shafts

Stainless-steel linear shafts drylin® R
  • Diameters from 6mm to 50mm
  • Also hard chromed
  • High corrosion resistance

Configure a complete system

config banner

The light linear shaft made of carbon

Linear shaft made of carbon
  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic

Frequently asked questions about drylin® R linear shafts

What is a linear shaft?
Where can I use linear shafts?
Why use igus® drylin® R linear shafts?

Application examples

banner

drylin® R in commercial vehicle technology

banner

drylin® in the laboratory

banner

drylin® R on wooden shafts

picture

More application examples