Change Language :

The drylin® R linear shaft housings are completely lubrication-free with identical dimensions to recirculating ball bearing systems, The pillow blocks for drylin® R shaft guide are based on special wear-resistant high-performance plastics that serve as sliding elements. This ensures a hygienic and lubrication-free linear shaft system is made possible. The shape of the pillow blocks is not only robust, but they also have identical dimensions to conventional recirculating ball bearing systems, to make a 1:1 replacement with the linear sliding system as easy as possible.
We have both open, closed versions and can offer a floating element to allow for any misalignment. With the option of different polymer liners fitted, the range of applications and environments these can cater for is vast.

We have carried out various tests on the coefficient of friction and the wear rate of our materials. Plain bearings and liners made of the materials iglidur J and J4 were tested on various wooden shafts in comparison to metal shafts.
drylin® R shaft housings are not only robust but are lubrication-free making them extremely hygienic.
25 May 2021
The drylin® R range can be used in most applications. They are ideal if you are replacing a conventional recirculating ball bearing part as these have identical dimensions.
As with all drylin® products, the self-lubrication make these perfect for applications where contamination would be an issue.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h