Change Language :

igutex® TX2 - New fabric bushes made from high-strength filament fabric
The new igutex® TX2 plain bushes have been developed for use in bearing positions subject to particularly high loads. The high-strength wound structure with integrated solid lubricants ensures low-friction and maintenance-free operation - without any externally added lubrication.

We have developed the igutex® TX2 plain bearings for this purpose.
Where injection-moulded plain bearings fail due to excessive mechanical load, wound bushings come into their own. The extremely high tensile strength filament in a specially woven form ensures maximum resistance. At the same time, the incorporated solid lubricants mean that no additional grease lubrication is required.
Accordingly, igutex® TX2 fabric bushes are particularly suitable for machines and vehicles in agriculture, the construction industry and mining. Wherever high loads occur and corrosion-free and dirt-resistant bearings are required.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h