iglidur® A160, flanged bearing, mm - A160FM

Compliance with FDA and EU regulations for chemicals and food

iglidur® A160, flanged bearing, mm - A160FM
iglidur® A160, flanged bearing, mm - A160FM drawing
1 from 2
iglidur® A160, flanged bearing, mm - A160FM
iglidur® A160, flanged bearing, mm - A160FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A160FM-0608-06
  • Material: iglidur® A160
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • High media resistance
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant
iglidur® A160 | FDA and EU regulation compliant for chemicals and food
iglidur® A160 plain bearings are characterised by extreme media resistance at low costs. Tribologically optimised, the material can be used in temperatures up to +90°C and also conforms to demands of the food processing sector. The profile of properties is completed by the "optical detectability", i.e. the blue colour, often required in the industry.

Typical applications

Beverage industry
Food industry
Medical technology

Find more applications here:
Industry solutions

 
When to use it?
  • When a plain bearing with maximum media resistance is required
  • When a cost-effective plain bearing with high media resistance is required
  • When a material conforming to the 10/2011 EC is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h