Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

chainflex® cables work ... in moving applications all over the world!


Tech up, Cost down. It's our job.

chainflex cables from igus in medical equipment, in 3D printers or robots, large travel distances of up to 1,000 metres  – everything easy to calculate, order and harness. Fast deliveries from 24 hours and with the unique 36-month chainflex guarantee for the calculated service life. 
 
Our task is to continually develop innovations in the area of e-chains and cables. This enables us to help you to save costs and simultaneously improve the quality of your machines and systems, in a nutshell Tech up, Cost down. It's our job.
 
We at igus also accept responsibility for making a contribution to the reduction of plastic waste and the improvement of recycling: find out more about our investment in Mura Technology Limited's chemical recycling.


Welcome to the new products trade show in Cologne!


CFSPECIAL cable package for TopDrive systems in e-loop

CFSPECIAL.5xx - TopDrive cable package consisting of motor, data & hybrid cable

CFSPECIAL TopDrive
Tech up:
  • Harmonisation with all components of the TopDrive for optimum fit in connector and chain
  • Quickly available as standard product for repairs and retrofits
Cost down:
  • Reduction of costs by approx. 35% due to waiving the need to manufacture one-off products for projects.

First twistable IO-Link cable with 36-month guarantee

Reliable IO-Link cable solution for the chain and the robot

CF77.UL.INI.D
Tech up:
  • Optimised for twisted (±180 degree/m) use on robots
  • For small installation spaces up to 6.8xd with a service life that can be calculated online
Cost down:
  • 32% more cost-effective than solutions currently available

New chainflex® hybrid cable for Siemens drives S210

Product portfolio addition to the CF280.UL.H cable series

CF280.UL.H
Tech up:
  • 10 million double strokes in e-chains® guaranteed
  • Range of products in stock enables individual choice for the customer
Cost down:
  • Hybrid technology reduces the amount of cable needed by 50%
  • Installation space needed in the e-chain is reduced by up to 40%

Control cable for extreme loads now 18% thinner thanks to new UL styles

Unshielded control cable CF9.UL and shielded control cable CF10.UL now save considerable installation space

CF9.UL CF10.UL
Tech up:
  • 18% less diameter
  • 16% reduction of installation space of the energy chain system
Cost down:
  • 18% smaller diameter allows smaller e-chain
  • Reducing the weight of the overall system and thus making the mechanical components lighter

chainflex® CASE - ship'n store by igus®

The new shipping drum for chainflex® goods sold by the metre

Shipping drum
Tech up:
  • The label with QR code for the product page makes re-ordering 60% faster.
  • Simple unreeling directly from the box
  • Simple storage – stack up to three cartons directly at the place of use
Cost down:
  • 84% more cost-effective shipment cost* with UPS standard
  • Delivery within 1-2 business days with UPS standard
  • No storage system or drum unreeler necessary

36-month chainflex® guarantee: UL verified

"The igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“

UL verified
Tech up:
  • Qualified cables
  • Reliability from a neutral institution

Cost down:
  • Dependability for the tested cables

chainflex® – welcome to the world!

Use one cable with the most important, worldwide approvals

chainflex – at home in the world.
Tech up:
  • One cable for all major markets
  • Gives confidence in the design process

Cost down:
  • No duplicated stock
  • No additional costs in respect of customs duty
  • Smooth passage through customs

Renewal of DNV-GL approval

Cables in e-chains from the only supplier worldwide with DNV-GL approval

DNV-GL approval
Tech up:
  • Safety with defined materials for the maritime sector
  • Clear indication of durability in moving applications

Cost down:
  • Minimisation of the risk of failure

chainflex® servo cable: guaranteed cost-effective

Product portfolio addition to the CF887 cable series

CF887
Tech up:
  • 5 million double strokes in e-chains® guaranteed
  • Small cross-section for use in small installation spaces
Cost down:
  • Save 51% costs* compared to CF21
  • 36-month guarantee

chainflex® motor cables now with higher UL temperature approval for 90°C and 1000V

TPE motor cable with new insulation material for improved temperature stability with higher UL temperature

New at SPS 2019

CF35
Tech up:
  • 12.5% improved temperature stability with higher UL temperature
  • 30% lower permittivity than motor cables with PVC insulation
Cost down:
  • Allows smaller installation spaces
  • 36-month guarantee

High-end bus cable with 600V UL

With CFBUS, all Ethernet types such as Profinet can now be guided together with cables with a higher voltage

Bus cable
Tech up:
  • UL voltage of 300V doubled to 600V
  • Can be laid directly next to cables with the same voltage level
Cost down:
  • Additional separating elements between the cables in the e-chain® are no longer necessary, cost reduction of €2.10/m

Single Pair Ethernet (SPE) - now also for e-chains

PUR bus cable with Single Pair Ethernet technology

New at SPS 2019

Single Pair Ethernet
Tech up:
  • Cable 25% thinner than that of CAT5e, with the same data transmission rate
  • This allows continuous Ethernet communication, including the "last metre" (from the control cabinet to the machine)
Cost down:
  • Installation spaces can be 25% smaller than CFBUS.PUR.045
  • Costs are 20% lower than those of a 4-paired CAT5e cable (CFBUS.PUR.045)

DriveCliq cables now with 300V UL certification

The new chainflex® PUR measuring system cable CF113.028.D in accordance with DriveCliq-Standard has now also been approved for 300V UL.

New at SPS 2019

Single Pair Ethernet
Tech up:
  • UL voltage of 30V increased to 300V
  • Laid directly next to cables with a higher voltage level possible
  • Extremely small bend radii and long travels
Cost down:
  • Additional separating elements between the cables in the e-chain® no longer necessary
  • Of seven cable qualities, always find the most cost-effective DriveCliq cable that is certain to work

Save 20% installation space with new control cables from igus®

Absolutely cost-efficient control cables with up to 20% smaller outer diameter

New at SPS 2019

CF8xx series
Tech up:
  • Greater current carrying capacity (+16% more) thanks to improved core insulation
  • New generation with up to 20% smaller outer diameter
  • Smallest bend radii up to 21%
Cost down:
  • Save 20% of installation space, allowing smaller e-chain® designs
  • Costs reduced by up to 50%* thanks to cross-section reduction potential

40 million double strokes guaranteed with CF298/CF299

High-end data cables for small radii and 40 million double strokes with 4xd

New at SPS 2019

CF298/CF299
Tech up:
  • 100% more double strokes guaranteed
  • Bend radii 41% less than those of CF11
Cost down:
  • Guaranteed cable reliability doubled in e-chains® (from 20 million to 40 million cycles)
  • Reduce cost by up to €16.68/m (since the cable lasts twice as long in application)

CFROBOT7: new robot cable for small drives

Targeted expansion of the chainflex® product portfolio of robot motor cables with PUR outer jacket

New at SPS 2019

CFROBOT7
Tech up:
  • Optimised for twisted (±180°/m) use on robots
  • Product range addition for small installation spaces
Cost down:
  • Use in small installation spaces

You might also be interested in

e-chain news

News overview e-chain®

RC news

News overview readychain®

News overview smart plastics

News overview smart plastics


* The comparison values (absolute or percentage) indicated here are based on German list prices and can vary internationally.

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH