Main body made of stainless steel, aluminum, zinc or plastic
2Lubrication-free through polymer bearings and polymer nuts
33 shaft materials
4Carriages made of anodized aluminum or solid polymer
58 trapezoidal thread pitches 4 steep thread pitches
6Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available
Glider material: | iglidur® J |
Shaft materials: | Alu, hard andonized
Cf53 stainless steel |
Spindle material: | Steel
Stainless steel Aluminum, hard-anodized |
With immediate display of weight, price & delivery time
Dimension drawing
3D CAD file
For format adjustments
In extreme environments
When a cost-effective, ready-to-install solution is desired
When corrosion resistance is required
When it should be low noise
When high loads should move highly dynamically
When positioning accuracy < 0.1 mm is necessary
If high running performance is required in continuous operation
Solid design
3 different sizes
Various materials for shaft and lead screw
Maintenance free and corrosion-resistant
TR 10 x 2, TR 18 x 4, TR 24 x 5
Pre-loaded trapezoidal lead screw nut, preload force: 50 N
Manually and continuously adjustable radial clearance
Unmachined lead screw end enables operation with hand wheel or motor
High flexibility
Ideal for 2 carriages
Maintenance-free, dry operation
Adjustable bearing clearance
Pitch 10 x 12, 10 x 50, 18 x 100
High helix lead screw
High-speed-solution
Maintenance-free, dry operation
Aluminium version
For fast format adjustments
Including self-locking brake
Variable stroke length
Lubricant- and maintenance-free
High precision independent of load
Self-adjusting
Quiet
Resistant to corrosion
Higher rotation speed and higher precision
Belt drive permits radial loads
Constant drive torque
Less axial clearance
high temperature til +180°C
Shaft and spindle made of stainless steel
Bearing material iglidur® X
Carriage and traverses made of anodised aluminum
Easily cleaned solution
The screw connections are easily accessible and any gaps are correspondingly wide.
Materials: plastic and VA stainless steel
Miniature version
Lightweight
Low price
Corrosion-free
Carriage and shaft end supports made of
high performance polymersSolid polymer design
Lightweight
Affordable
Corrosion-free
Light solid polymer model
For fast format adjustments
Including self-locking brake
Variable stroke length
High precision, extreme stiffness and accurate alignment due to the single-piece carriage
Available as standard and preload version
Assembly of upper unit with left or right arrangement possible