drylin® SET - EasyTube

The linear unit for light-duty motion control is characterized by a simple but effective and rugged structure. A complete system is modulated from few components. The outer anodized aluminum tube guides the carriage/s and at the same time protects the trapezoidal threaded spindle and leadscrew nut from external influences. Carriage, torque support and trapezoidal leadscrew nut in one cast and are made of a special plain bearing high-performance polymer. It guarantees freedom from lubrication with simultaneously low coefficient of friction and optimal wear pattern. The iglidur® bearing materials are also used in the axial bearings of the spindle.
Linear unit as a tube adjustment
A = Expansive accessories available
B = stainless steel clamping rings, radial and axial bearings made from plain bearing polymers
C = carriages, trapezoidal lead screw nuts and torque support made from lubricant-free plain bearing polymers
D = guide tube made from anodized aluminum
E = trapezoidal lead screw (interior) made from steel or stainless steel
F = shaft end support made from rugged plastics, optionally also available in flanged versions

drylin® productfinder

Productfinder for leadscrew modules, toothed belt axes and tube adjustments.

ready for shipping in 3 working days drylin® SET EasyTube

drylin® single tube guide for light duty motion control with interior lead screw.

ready for shipping in 3 working days drylin® easytube with flange

drylin® SET easytube as flanged version for axial mounting

ready for shipping in 3 working days drylin® SET EasyTube with scaling

drylin® SET EasyTube scaling, including lasered, rinse-resistant

ready for shipping in 3 working days drylin® SET easytube one-side clamped

The new carrier flange enables the horizontal and vertical installation of the EasyTube on one side.

ready for shipping in 3 working days drylin® SET EasyTube - weight-optimized

The weight-optimized carriage option of the SET-25 for all cost-sensitive adjustment movements.

Please note! Listed accessories not available for SET-12-AWM.



ready for shipping in 3 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH