iglidur® G, thrust washer, mm - GTM

The all-round classic with an excellent price/performance ratio

iglidur® G, thrust washer, mm - GTM drawing
iglidur® G, thrust washer, mm - GTM
1 from 2
iglidur® G, thrust washer, mm - GTM drawing
iglidur® G, thrust washer, mm - GTM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GTM-1420-015
  • Material: iglidur® G
  • Shape: Thrust washers
  • Dimensions:
    • d1 14 mm
    • d2 20 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm