iglidur® X, thrust washer, mm - XTM

The chemical and temperature specialist, up to 150 MPa static

iglidur® X, thrust washer, mm - XTM
iglidur® X, thrust washer, mm - XTM drawing
1 from 2
iglidur® X, thrust washer, mm - XTM
iglidur® X, thrust washer, mm - XTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XTM-1522-008
  • Material: iglidur® X
  • Shape: Thrust washers
  • Dimensions:
    • d1 15 mm
    • d2 22 mm
    • s 0.8 mm
    • h 0.5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
Chemical and temperature specialist.
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm