iglidur® Z, thrust washer, mm - ZTM

Extremely long service life under extreme conditions

iglidur® Z, thrust washer, mm - ZTM drawing
iglidur® Z, thrust washer, mm - ZTM
1 from 2
iglidur® Z, thrust washer, mm - ZTM drawing
iglidur® Z, thrust washer, mm - ZTM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZTM-2036-015
  • Material: iglidur® Z
  • igus-icon-info
    Articles made from iglidur® Z are subject to export restrictions.The relevant form will be sent to you after your order has been received.
  • Shape: Thrust washers
  • Dimensions:
    • d1 20 mm
    • d2 36 mm
    • d4 28 mm
    • d5 3 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
Long service life under extreme conditions.
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm