Change Language :
The round rods made of of the iglidur® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to 250°C or for mainly stationary or extreme loads, in other words for almost every requirement. Like every igus® product, the round rods are also suitable for absolutely lubrication-free use and are therefore not only maintenance-free but are also especially hygienic.
For example, iglidur® round rods are used in the area of medical technology and in the food and packaging industry.