igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
10 mm
Max. cable diameter
8 mm

Opening principle
Non-openable
Inner width [Bi]
6 mm
Bending radius [R]
18 mm
Article structure & price calculation
Off-centre feed
m
Total price
EUR 35.27 / mplus VAT and shipping chargesEUR 35.27
Usually dispatched within 1 working day
Parts list
(1)e-chain®
Part No. : 05.06.018.0EUR 35.27
Energy chain series 05 | One-piece design, non-openable | Inner height: 10mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dot05.06.018.0618

