igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
15 mm
Max. cable diameter
12 mm

Opening principle
Non-openable
Inner width [Bi]
10 mm
Bending radius [R]
25 mm
Article structure & price calculation
Off-centre feed
m
Total price
EUR 40.26 / mplus VAT and shipping chargesEUR 40.26
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : 08.10.025.0EUR 40.26
Energy chain series 08 | One-piece design, non-openable | Inner height: 15mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit08.10.025.01025

