Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm

<p>Energy chain B097 series</p>
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain B097 series</p>
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.3 mm
Max. cable diameter
Max. cable diameter
12 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bending radius [R]
Bending radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 56.74
EUR 56.74 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : B09.16.028.0EUR 56.74
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h