Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm

<p>Energy chain 074 series</p>
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain 074 series</p>
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.5 mm
Max. cable diameter
Max. cable diameter
8.5 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bending radius [R]
Bending radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 31.96
EUR 31.96 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 074.06.018.0EUR 31.96
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h