igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
15.6 mm
Max. cable diameter
13 mm

Opening principle
Openable along inner radius
Inner width [Bi]
10 mm
Bending radius [R]
28 mm
Article structure & price calculation
Off-centre feed
m
Total price
EUR 34.08 / mplus VAT and shipping chargesEUR 34.08
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : 094.10.028.0EUR 34.08
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit094.10.028.01028

