Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm

<p>E2C.15 series</p>
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
play iconE2C.15.10.028.0 video
igus-icon-lupe
1 from 5
<p>E2C.15 series</p>
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.9 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
10 mm
Bending radius [R]
Bending radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 40.00
EUR 40.00 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E2C.15.10.028.0EUR 40.00
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h