Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm

<p>E2.15 series</p>
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
play iconE2.15.10.028.0 video
igus-icon-lupe
1 of 5
<p>E2.15 series</p>
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.4 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bending radius [R]
Bending radius [R]
28 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm