Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

<p>e-chain 14240<br></p>
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain 14240<br></p>
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
56 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
135 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 145.31
EUR 145.31 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 14240.05.135.0EUR 145.31
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h