Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm

Energy tube R158 series
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
1 from 4
Energy tube R158 series
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
37 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bending radius [R]
Bending radius [R]
100 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 85.07
EUR 84.23 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 158.040.100.0.+EUR 85.07
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h