igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
32 mm
Max. cable diameter
25 mm

Opening principle
Openable along outer radius
Inner width [Bi]
23 mm
Bending radius [R]
40 mm
Article structure & price calculation
Off-centre feed
m
Total price
EUR 40.64 / mplus VAT and shipping chargesEUR 40.64
Usually dispatched within 1 working day
Parts list
(1)e-chain®
Part No. : E16.2.040.0EUR 40.64
Energy chain series E16 | Split crossbars along the outer radius| Inner height: 32mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE16.2.040.02340

