Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm

easy chain Z16 series
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z16 series
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
36 mm
Bending radius [R]
Bending radius [R]
125 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm