igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
10.7 mm
Max. cable diameter
6.5 mm

Opening principle
Openable along outer radius
Inner width [Bi]
10 mm
Bending radius [R]
18 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 37.78 / mplus VAT and shipping chargesEUR 37.78
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : E06.10.018.0EUR 37.78
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE06.10.018.01018

