Energy chain E045 series | split crossbar along the outer radius | inner height: 9.4mm

Energy chain E045 series
igus-icon-lupe
E045.10.028.0 technical drawing
igus-icon-lupe
E045.10.028.0 technical drawing
igus-icon-lupe
E045.10.028.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E045 series
Energy chain E045 series | split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045 series | split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045 series | split crossbar along the outer radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bending radius [R]
Bending radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 37.10
EUR 37.10 / mplus VAT and shipping charges
Usually dispatched within 1 working day

Parts list

(1)
e-chain®
Part No. : E045.10.028.0EUR 37.10
Energy chain E045 series | split crossbar along the outer radius | inner height: 9.4mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h