Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm

<p>Energy chain Z045 series</p>
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain Z045 series</p>
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5.5 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bending radius [R]
Bending radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 39.62
EUR 39.62 / mplus VAT and shipping charges
Usually dispatched within 1 working day

Parts list

(1)
e-chain®
Part No. : Z045.16.018.0EUR 39.62
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h