Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm

easy chain E26 series
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
1 of 4
easy chain E26 series
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
36.5 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bending radius [R]
Bending radius [R]
63 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm